??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS L-150-05/A
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS L-150-05/A
VERF
Availability
Available
BC
Order code
BIS003N
TC
Product identifier
BIS L-150-05/A
PX
Product view
41952_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.000 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = LF (125 kHz), Dimension = Ø 3.15 x 13.3 mm, Communication = Read/Write, UID serial number, read-only = 4 Byte, User data, read/write = 192 Byte, Memory type = EEPROM, Antenna type = Rod, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature temporary = -40...90 °C 1x1000 h, Ambient temperature = -40...85 °C, Housing material = Glass, Transparent, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.